Insulation stop 2004【200 Pieces Per Package】 (2004-171)

Insulation stop 2004 2004-171

Click on this image to zoom in.

Click on this image to zoom in.

  • Insulation stop 2004 2004-171
  • Insulation stop 2004 2004-171
  • Volume Discount

Product Details:

Manufacturer part number: 2004-171

Brand: WAGO

Price: 71.55

Delivery time: 6 Days


Technical Data:

Color: Light grey

Product size (height): 32.5 mm

Weight: 0.96 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2004-171

Part Number
2004-171
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)
Weight
(g)

71.55 €

200 Pieces Per Package

1 pack Available 6 Days Light grey32.50.96

Loading...

  1. 1

Basic information

Conforming series 2004 Series (Wago serial terminal accessories) 2004 Accessory type Insulator stop
Industrial goods Yes

This page is Insulation stop 2004, part number 2004-171.
You can find the detail information about specifications and dimensions on part number 2004-171.

Variation of this product

Part Number
2004-172
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Product size (height)
(mm)
Weight
(g)

71.55 €

200 Pieces Per Package

1 pack Available 6 Days Dark grey-0.79

Tech Support