Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
726-901 |
726-906 |
726-907 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|
71.55 € | 200 Pieces Per Package | 1 pack | Available | 21 Days | White | - | 0.14 | - | 0.2 | ||
71.55 € | 200 Pieces Per Package | 1 pack | Available | 21 Days | Light grey | - | 0.14 | - | 0.25 | ||
71.55 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Dark grey | 0.5 | 0.25 | 0.5 | 0.25 |
Loading...
Conforming series | 726 | Series (Wago serial terminal accessories) | 726 | Accessory type | Insulator stop |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure
Basic Attributes
Color
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Filter by standard shipping days
Optional Attributes