Manufacturer part number: 270-409
Brand: WAGO
Price: 108.93 €
Delivery time: 6 Days
Product size (length): 2.5 mm
Product size (width): 44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
270-409
Part Number
|
---|
270-409 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|
108.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2.5 | 44 |
Loading...
Conforming series | 270 | Nominal current(A) | 18 | Series (Wago serial terminal accessories) | 270 |
---|---|---|---|---|---|
Accessory type | Bridge | Industrial goods | Yes |
This page is Jumper 270, part number 270-409.
You can find the detail information about specifications and dimensions on part number 270-409.
Part Number |
---|
270-417 |
270-480 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|
207.68 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2.5 | 84 | ||
93.68 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | - | - |