Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (width) (mm) | Total number of pins | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
100.21 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Red | 5.9 | 2 | 0.538 | ||
95.85 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Green | 5.9 | 2 | 1.539 | ||
180.36 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Red | 9.4 | 3 | 0.838 | ||
180.36 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 9.4 | 3 | 0.838 | ||
289.68 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Red | 12.9 | 4 | 1.128 | ||
289.68 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 12.9 | 4 | 1.128 | ||
185.83 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 16.4 | 5 | 1.427 | ||
185.83 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 16.4 | 5 | 1.427 | ||
224.08 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 20 | 6 | 1.727 | ||
224.08 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 20 | 6 | 1.727 | ||
278.76 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 23.5 | 7 | 2.027 | ||
278.76 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 23.5 | 7 | 2.027 | ||
322.48 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 27 | 8 | 2.327 | ||
322.48 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 27 | 8 | 2.327 | ||
377.13 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 30.5 | 9 | 2.627 | ||
377.13 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 30.5 | 9 | 2.627 | ||
377.13 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 34 | 10 | 2.927 | ||
377.13 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 34 | 10 | 2.927 |
Loading...
Conforming series | 2000 | Nominal current(A) | 14 | Product size (length)(mm) | 19 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 2000 | Accessory type | Jumper | Industrial goods | Yes |
Configure
Basic Attributes
Color
Product size (width)(mm)
Total number of pins
Weight(g)
Filter by standard shipping days
Optional Attributes