Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2004-410 |
2004-434 |
2004-435 |
2004-436 |
2004-438 |
2004-439 |
2004-440 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
453.65 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 60.1 | 7.56 | ||
355.27 € | 200 Pieces Per Package | 1 pack | Available | 7 Days | 22.8 | 2 | ||
240.48 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 29 | 2.452 | ||
300.61 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 35.2 | 2.77 | ||
431.79 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 47.6 | 3.196 | ||
497.37 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 53.9 | 3.799 | ||
501.75 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 60.1 | 4.153 |
Loading...
Conforming series | 2004 | Color | Light grey | Nominal current(A) | 32 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Product size (height)(mm) | 19 | Series (Wago serial terminal accessories) | 2004 |
Accessory type | Jumper | Industrial goods | Yes |