Jumper Bar 2010【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2010-433
2010-435
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (length)
(mm)
Weight
(g)

125.27 €

50 Pieces Per Package

1 pack Available 5 Days --27.54.95

256.88 €

50 Pieces Per Package

1 pack Available 6 Days 5780047.67.58

Loading...

  1. 1

Basic information

Conforming series 2010 Color Light grey Product size (height)(mm) 23
Series (Wago serial terminal accessories) 2010 Accessory type Jumper Industrial goods Yes

Tech Support