Manufacturer part number: 789-913
Brand: WAGO
Price: 829.69 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
789-913
Coil nominal voltage(V) | 24 | Product size (height)(mm) | 55 | Product size (width)(mm) | 35 |
---|---|---|---|---|---|
IP rating | IP20 | Product size (length)(mm) | 90 | Weight(g) | 80 |
Connection (components) | Pull spring | Relay type (category) | Interface relay |
This page is Specialty electronic module, part number 789-913.
You can find the detail information about specifications and dimensions on part number 789-913.
Part Number |
---|
789-912 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
796.89 € | 1 | Available | 7 Days |