Banana plug【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

215-111

Part Number
215-111
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.83 €

50 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Connector type (category) Jack plug Colour Orange Rated Current(A) 20
Application For leads and wires of 0.08 -2.5 mm² cross-section Nominal current (details)(A) 20 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.08 Pin diameter(mm) 4 Connector type Plug, straight
Connection Spring Connection (components) Pull spring Contact material Brass nickel plated
Insulation type Partially insulated Insulation material PVC

This page is Banana plug, part number 215-111.
You can find the detail information about specifications and dimensions on part number 215-111.

Tech Support