Manufacturer part number: 282-405
Brand: WAGO
Price: 56.36 €
Delivery time: 8 Days
Conforming series: 282
Compatible with series (Wago): 282
Weight: 0.97 g
Industrial goods: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-405
Part Number
|
---|
282-405 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Compatible with series (Wago) | Weight (g) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 282 | 282 | 0.97 | Yes |
Loading...
Color | Yellow | Accessory type | Safety cover |
---|
This page is Protective warning marker, part number 282-405.
You can find the detail information about specifications and dimensions on part number 282-405.
Configure
Basic Attributes
Conforming series
Compatible with series (Wago)
Weight(g)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
280-405 |
281-405 |
281-415 |
282-415 |
283-405 |
283-415 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Conforming series | Compatible with series (Wago) | Weight (g) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|
49.85 € | 100 Pieces Per Package | 1 pack | 8 Days | 280 | 280 | 0.372 | Yes | |||
49.85 € | 100 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | |||
49.85 € | 100 Pieces Per Package | 1 pack | 8 Days | 281 | 281 | 0.457 | Yes | |||
50.93 € | 100 Pieces Per Package | 1 pack | 8 Days | 282 | 282 | 0.761 | Yes | |||
30.00 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 283 | 283 | 1.9 | Yes | ||
22.40 € | 50 Pieces Per Package | 1 pack | 8 Days | 283 | 283 | 1.631 | Yes |