Manufacturer part number: 788-103
Brand: WAGO
Price: 8.93 €
Delivery time: 3 Days
Switching capacity: (ohmic) Max(AC) 4000 VA
Type (misc.): for Relais height 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
788-103
Mounting type (relays) | DIN rail | Connection (components) | Clamp | Dielectric strength(kV) | 5 |
---|---|---|---|---|---|
IP rating | IP20 | Max. permanent current(A) | 2 x 8 mm | Ambient temperature(°C) | -25 - +70 |
Max. temperature(°C) | +70 | Min. temperature(°C) | -25 | Contact type | 2 changeovers |
Colour | Grey | Relay type (category) | Relay socket |
This page is Socket without relay, Switching relay 788, part number 788-103.
You can find the detail information about specifications and dimensions on part number 788-103.
Part Number |
---|
788-102 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching capacity (VA) | Type (misc.) |
---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | (ohmic) MaxAC 4000 | for relay height 15 mm |