Manufacturer part number: 858-304
Brand: WAGO
Price: 31.07 €
Delivery time: 3 Days
Nominal current (details): 5 A
Nominal voltage: 24 Vdc
Switching voltage: 250 V/AC/30 V AC
Switching voltage (max.): 250 V AC
Switch-on current: (4 s) 15 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
858-304
Part Number
|
---|
858-304 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (details) (A) | Nominal voltage (Vdc) | Switching voltage (V AC) | Switching voltage (max.) (V AC) | Switch-on current (A) | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|
31.07 € | 1 | Available | 3 Days | 5 | 24 | 250 V/AC/30 | 250 | (4 s) 15 | AgCe |
Loading...
Max. temperature(°C) | +70 | Min. temperature(°C) | -25 | Product size (height)(mm) | 73 |
---|---|---|---|---|---|
Product size (length)(mm) | 97 | Product size (width)(mm) | 31 | Switching capacity (max.)(VA) | 1250 |
Switching current (max.)(A) | 5 | Contact type | 4PDT-CO | Dielectric strength(kV) | (Contact/coil) 4 kV/(open contact) 1 |
Durability | 20 x 106 switching cycles | Connection (components) | Screw terminals | Relay type (category) | Relay component |
Type (misc.) | Plug base with industrial relay |
This page is Plug base with industrial relay 858, part number 858-304.
You can find the detail information about specifications and dimensions on part number 858-304.
Configure
Basic Attributes
Nominal current (details)(A)
Nominal voltage(Vdc)
Switching voltage(V AC)
Switching voltage (max.)(V AC)
Switch-on current(A)
Contact material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
858-508 |
858-518 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (details) (A) | Nominal voltage (Vdc) | Switching voltage (V AC) | Switching voltage (max.) (V AC) | Switch-on current (A) | Contact material |
---|---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | 5 | 230 | 250 V/AC/30 | 250 | (4 s) 15 | AgCe | ||
32.15 € | 1 | Available | 3 Days | 50 | 230 | 30 | 30 | - | AgCe + Au |