Plug base with miniature switching relay 788 (788-304)

Plug base with miniature switching relay 788 788-304

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug base with miniature switching relay 788 788-304
  • Plug base with miniature switching relay 788 788-304
  • Plug base with miniature switching relay 788 788-304
  • Plug base with miniature switching relay 788 788-304
  • Plug base with miniature switching relay 788 788-304
  • Volume Discount

Product Details:

Manufacturer part number: 788-304

Brand: WAGO

Price: 20.23

Delivery time: 3 Days


Technical Data:

Nominal current (details): 16 A

Nominal voltage: 24 Vdc

Product size (height): 54 mm

Switching capacity (max.): 4000 VA

Switching current (max.): 16 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

788-304

Part Number
788-304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current (details)
(A)
Nominal voltage
(Vdc)
Product size (height)
(mm)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Switching voltage
(V AC)
Switch-on current
(A)
Contact material Contact type Dielectric strength
(kV)
Durability

20.23 €

1 Available 3 Days 16245440001625030AgNi 90/10SPDT-CO(Contact/coil) 5 kV/(open contact) 130 x 106 switching operations

Loading...

  1. 1

Basic information

IP rating IP20 Max. temperature(°C) +50 Min. temperature(°C) -25
Product size (length)(mm) 86 Product size (width)(mm) 15 Switching voltage (max.)(V AC) 250
Relay type (category) Relay component Type (misc.) Plug base with miniature switching relay

This page is Plug base with miniature switching relay 788, part number 788-304.
You can find the detail information about specifications and dimensions on part number 788-304.

Variation of this product

Part Number
788-303
788-305
788-311
788-312
788-346
788-354
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current (details)
(A)
Nominal voltage
(Vdc)
Product size (height)
(mm)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Switching voltage
(V AC)
Switch-on current
(A)
Contact material Contact type Dielectric strength
(kV)
Durability

25.55 €

1 Available 3 Days 16125440001625030AgNi 90/10SPDT-CO(Contact/coil) 5 kV/(open contact) 130 x 106 switching operations

24.48 €

1 Available 3 Days 16485440001625030AgNi 90/10SPDT-CO(Contact/coil) 5 kV/(open contact) 130 x 106 switching operations

22.35 €

1 Available 3 Days 2 x 812542000825015AgNi 90/102 changeovers(Contact/coil) 5 kV/(open contact) 130 x 106 switching cycles

19.16 €

1 Available 3 Days 2 x 824542000825015AgNi 90/10DPDT-CO(Contact/coil) 5 kV/(open contact) 130 x 106 switching cycles

28.93 €

1 Available 3 Days 2 x 8247320008250-AgNiDPDT-CO(Contact/coil) 5 kV/(open contact) 15 x 106 switching cycles

28.93 €

1 Available 3 Days 162454400016250(50 ms/230 V/AC) 120Ag-alloySPDT-CO(Contact/coil) 5 kV/(open contact) 110 x 106 switching operations

Tech Support