Split-core current transformer (51292913)

Split-core current transformer 51292913

Click on this image to zoom in.

Click on this image to zoom in.

  • Split-core current transformer 51292913
  • Split-core current transformer 51292913
  • Split-core current transformer 51292913
  • Split-core current transformer 51292913
  • Split-core current transformer 51292913
  • Volume Discount

Product Details:

Manufacturer part number: 51292913

Brand: WAGO

Price: 117.64

Delivery time: 6 Days


Technical Data:

Accuracy class: 3

Line feed-through (H): 21 mm

Line feed-through (W/diameter): 18 mm

Power: 0.2 VA

Primary current: 60 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51292913

Part Number
51292913
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy class Line feed-through (H)
(mm)
Line feed-through (W/diameter)
(mm)
Power
(VA)
Primary current
(A)
Secondary current
(A)

117.64 €

1 6 Days 321180.2601

Loading...

  1. 1

Basic information

Connection Connection cable Mounting type Flip mount

This page is Split-core current transformer, part number 51292913.
You can find the detail information about specifications and dimensions on part number 51292913.

Variation of this product

Part Number
51292914
51292915
51292916
51292917
51292918
51292921
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy class Line feed-through (H)
(mm)
Line feed-through (W/diameter)
(mm)
Power
(VA)
Primary current
(A)
Secondary current
(A)

117.64 €

1 6 Days 321180.21001

136.17 €

1 Available 6 Days 119180.21001

136.17 €

1 Available 6 Days 119180.21501

141.61 €

1 Available 6 Days 0.519180.22001

136.17 €

1 Available 6 Days 127.5280.22001

156.85 €

1 6 Days 0.543420.510001

Tech Support