Sensor / actuator cable, M12 socket straight, one free cable end【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-5302/040-050

Part Number
756-5302/040-050
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

335.01 €

10 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Cable, open end
Cable length(m) 5 Cable diameter(mm) 4.7 Cross-section (sensor/actuator wiring)(mm²) 0.34
Connection (components) Open end cable Connector type Socket, right angle Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Industrial goods Yes

This page is Sensor / actuator cable, M12 socket straight, one free cable end, part number 756-5302/040-050.
You can find the detail information about specifications and dimensions on part number 756-5302/040-050.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360