Manufacturer part number: 756-5302/050-100
Brand: WAGO
Price: 610.64 €
Delivery time: 8 Days
Cable length: 10 m
Cable diameter: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-5302/050-100
Part Number
|
---|
756-5302/050-100 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable length (m) | Cable diameter (mm) | |
---|---|---|---|---|---|---|---|---|
610.64 € | 10 Pieces Per Package | 1 pack | 8 Days | 10 | 5 |
Loading...
Thread type connection side | M12 | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, right angle |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 | Max. temperature(°C) | -50 |
Min. temperature(°C) | +90 | Nominal current(A) | 4 | No. of pins (RJ) | 3 |
IP rating | IP67 | Cable colour | Black | Connector standard | Sensor connector |
Connection (components) | Open end cable | Connector type | Socket, right angle | Seal type | Screw-on |
Sensor/actuator cable features | Suitable for drag chains | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Industrial goods | Yes |
This page is Sensor / actuator connector (pre-fab) M12 Socket, right angle, part number 756-5302/050-100.
You can find the detail information about specifications and dimensions on part number 756-5302/050-100.
Part Number |
---|
756-5302/040-015 |
756-5302/040-100 |
756-5302/050-015 |
756-5302/060-015 |
756-5302/060-050 |
756-5302/060-100 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
229.68 € | 10 Pieces Per Package | 1 pack | 43 Days | 1.5 | 4.7 | |||
487.40 € | 10 Pieces Per Package | 1 pack | 8 Days | 10 | 4.7 | |||
290.20 € | 10 Pieces Per Package | 1 pack | 7 Days | 1.5 | 5 | |||
521.01 € | 10 Pieces Per Package | 1 pack | 7 Days | 5 | 6.5 | |||
767.51 € | 10 Pieces Per Package | 1 pack | 8 Days | 1.5 | 6.5 | |||
1,126.05 € | 10 Pieces Per Package | 1 pack | 8 Days | 10 | 6.5 |