Manufacturer part number: 756-5301/050-050
Brand: WAGO
Price: 413.44 €
Delivery time: 6 Days
Cable length: 5 m
Cable diameter: 5 mm
No. of pins (RJ): 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-5301/050-050
Part Number
|
---|
756-5301/050-050 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable length (m) | Cable diameter (mm) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|---|---|
413.44 € | 10 Pieces Per Package | 1 pack | 6 Days | 5 | 5 | 5 |
Loading...
Thread type connection side | M12 | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 | Max. temperature(°C) | -50 |
Min. temperature(°C) | +90 | Nominal current(A) | 4 | IP rating | IP67 |
Cable colour | Black | Connector standard | Sensor connector | Connection (components) | Open end cable |
Connector type | Socket, straight | Seal type | Screw-on | Sensor/actuator cable features | Suitable for drag chains |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Industrial goods | Yes |
This page is Sensor / actuator connector (pre-fab) M12 Socket, straight, part number 756-5301/050-050.
You can find the detail information about specifications and dimensions on part number 756-5301/050-050.
Part Number |
---|
756-5301/040-015 |
756-5301/040-050 |
756-5301/040-100 |
756-5301/050-015 |
756-5301/060-050 |
756-5301/060-100 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Cable diameter (mm) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|---|---|
218.48 € | 10 Pieces Per Package | 1 pack | 6 Days | 1.5 | 4.7 | 4 | |||
323.81 € | 10 Pieces Per Package | 1 pack | 6 Days | 5 | 4.7 | 4 | |||
476.19 € | 10 Pieces Per Package | 1 pack | 6 Days | 10 | 4.7 | 4 | |||
280.11 € | 10 Pieces Per Package | 1 pack | 6 Days | 1.5 | 5 | 5 | |||
693.56 € | 10 Pieces Per Package | 1 pack | 6 Days | 5 | 6.5 | 5 | |||
1,052.11 € | 10 Pieces Per Package | 1 pack | 6 Days | 10 | 6.5 | 5 |