Sensor / actuator connector (pre-fab) M8 Plug, right angle, Socket, right angle【10 Pieces Per Package】 (756-5204/030-010)

Sensor / actuator connector (pre-fab) M8 Plug, right angle, Socket, right angle 756-5204/030-010

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator connector (pre-fab) M8 Plug, right angle, Socket, right angle 756-5204/030-010
  • Sensor / actuator connector (pre-fab) M8 Plug, right angle, Socket, right angle 756-5204/030-010

Product Details:

Manufacturer part number: 756-5204/030-010

Brand: WAGO

Price: 335.01

Delivery time: 8 Days


Technical Data:

Nominal voltage: 60 V

Cable length: 1 m

Cable diameter: 4.3 mm

No. of pins (RJ): 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-5204/030-010

Part Number
756-5204/030-010
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
No. of pins (RJ)

335.01 €

10 Pieces Per Package

1 pack 8 Days 6014.33

Loading...

  1. 1

Basic information

Thread type connection side M8 Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle
Cross-section (sensor/actuator wiring)(mm²) 0.34 Max. temperature(°C) -50 Min. temperature(°C) +90
Nominal current(A) 4 IP rating IP67 Cable colour Black
Connector standard Sensor connector Connector type Socket, right angle Seal type Screw-on
Sensor/actuator cable features Suitable for drag chains Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Industrial goods Yes

This page is Sensor / actuator connector (pre-fab) M8 Plug, right angle, Socket, right angle, part number 756-5204/030-010.
You can find the detail information about specifications and dimensions on part number 756-5204/030-010.

Variation of this product

Part Number
756-5204/030-020
756-5510/030-010
756-5510/030-020
756-5510/040-010
756-5510/040-020
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
No. of pins (RJ)

364.15 €

10 Pieces Per Package

1 pack 40 Days 6024.33

346.21 €

10 Pieces Per Package

1 pack 8 Days 25014.33

375.35 €

10 Pieces Per Package

1 pack 8 Days 25024.33

397.76 €

10 Pieces Per Package

1 pack 8 Days 25014.74

424.65 €

10 Pieces Per Package

1 pack 40 Days 25024.74

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360