Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-1305/060-020
Part Number
|
---|
756-1305/060-020 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | Cable colour | Coding | Connector standard | Sensor/actuator cable features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.31 € | 1 | 6 Days | plug, straight | plug, straight | 60 | 2 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant |
Loading...
Thread type connection side | M12 | Nominal current(A) | 4 | IP rating | IP67 |
---|---|---|---|---|---|
Connection (components) | Open end cable | Connector type | Socket, straight | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Sensor / actuator data cable (pre-fab) M12 Plug, straight, Socket, straight, part number 756-1305/060-020.
You can find the detail information about specifications and dimensions on part number 756-1305/060-020.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Nominal voltage(V)
Cable length(m)
Cable diameter(mm)
Cross-section (sensor/actuator wiring)(mm²)
Max. temperature(°C)
Min. temperature(°C)
No. of pins (RJ)
Cable colour
Coding
Connector standard
Sensor/actuator cable features
Optional Attributes
Part Number |
---|
756-1105/060-200 |
756-1305/060-002 |
756-1305/060-003 |
756-1305/060-050 |
756-1305/060-100 |
756-1305/060-200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | Cable colour | Coding | Connector standard | Sensor/actuator cable features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
280.11 € | 1 | 6 Days | plug, straight | plug, straight | 300 | 20 | - | 0.34 | +80 | -50 | 5 | Violet | B | Profibus | Oil-resistant | |||
91.87 € | 1 | 6 Days | plug, straight | plug, straight | 60 | 0.2 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
91.87 € | 1 | 6 Days | plug, straight | plug, straight | 60 | 0.3 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
128.84 € | 1 | 6 Days | plug, straight | plug, straight | 60 | 5 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
145.65 € | 1 | 6 Days | plug, straight | plug, straight | 60 | 10 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
240.88 € | 1 | 6 Days | plug, straight | plug, straight | 60 | 20 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant |