Sensor / actuator data cable (pre-fab) M12 Socket, right angle (756-1302/060-020)

Sensor / actuator data cable (pre-fab) M12 Socket, right angle 756-1302/060-020

Product Details:

Manufacturer part number: 756-1302/060-020

Brand: WAGO

Price: 69.45

Delivery time: 25 Days


Technical Data:

Connection side B (sensors/actuators): plug, right angle

Cable length: 2 m

Cable diameter: 6 mm

Max. temperature: +60 °C

Min. temperature: -25 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-1302/060-020

Part Number
756-1302/060-020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Coding Sensor/actuator cable features

69.45 €

1 25 Days plug, right angle26+60-25BUV-resistant

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) Cable, open end Nominal voltage(V) 60
Cross-section (sensor/actuator wiring)(mm²) 0.14 Nominal current(A) 4 No. of pins (RJ) 5
IP rating IP67 Cable colour Yellow Connector standard Bus connector
Connection (components) Open end cable Connector type Socket, right angle Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

This page is Sensor / actuator data cable (pre-fab) M12 Socket, right angle, part number 756-1302/060-020.
You can find the detail information about specifications and dimensions on part number 756-1302/060-020.

Variation of this product

Part Number
756-1302/060-050
756-1302/060-200
756-1502/060-020
756-1502/060-050
756-1502/060-100
756-1502/060-200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Coding Sensor/actuator cable features

94.11 €

1 25 Days plug, right angle56+60-25BUV-resistant

218.48 €

1 25 Days plug, right angle206+60-25BUV-resistant

109.79 €

1 32 Days socket, right angle2-+85-30-Suitable for drag chains

190.47 €

1 32 Days socket, right angle5-+85-30-Suitable for drag chains

323.81 €

1 6 Days socket, right angle10-+85-30-Suitable for drag chains

588.24 €

1 32 Days socket, right angle20-+85-30-Suitable for drag chains

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360