Manufacturer part number: 756-3102/040-050
Brand: WAGO
Price: 45.93 €
Delivery time: 7 Days
Cable length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-3102/040-050
Thread type connection side | M8 | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, right angle |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Cable diameter(mm) | 6.20 | Cross-section (sensor/actuator wiring)(mm²) | 0.75 |
Max. temperature(°C) | +80 | Min. temperature(°C) | -30 | Nominal current(A) | 4 |
No. of pins (RJ) | 4 | IP rating | IP67 | Cable colour | Grey |
Connector standard | Sensor connector | Connection (components) | Open end cable | Connector type | Socket, right angle |
Seal type | Screw-on | Sensor/actuator cable features | Suitable for drag chains | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Sensor / actuator data cable (pre-fab) M8 Socket, right angle, part number 756-3102/040-050.
You can find the detail information about specifications and dimensions on part number 756-3102/040-050.
Part Number |
---|
756-3102/040-020 |
756-3102/040-100 |
756-3102/040-200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
32.48 € | 1 | 7 Days | 2 | |||
89.32 € | 1 | Available | 7 Days | 10 | ||
153.03 € | 1 | Available | 7 Days | 20 |