Sensor / actuator distribution cable【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-5517/040-020

Part Number
756-5517/040-020
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

682.35 €

10 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) socket, right angle
Cable length(m) 2 Cable diameter(mm) 4.7 Cross-section (sensor/actuator wiring)(mm²) 0.34
Cable colour Black Connector standard Sensor connector Connection (components) Connector
Connector type Socket, right angle Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter
Industrial goods Yes

This page is Sensor / actuator distribution cable, part number 756-5517/040-020.
You can find the detail information about specifications and dimensions on part number 756-5517/040-020.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360