Wire marker for thread-on mounting (211-162)

Wire marker for thread-on mounting 211-162

Click on this image to zoom in.

Click on this image to zoom in.

  • Wire marker for thread-on mounting 211-162
  • Wire marker for thread-on mounting 211-162
  • Volume Discount

Product Details:

Manufacturer part number: 211-162

Brand: WAGO

Price: 381.51

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

211-162

Part Number
211-162
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

381.51 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 211 Color White Compatible with series (Wago) 211
Weight(g) 300 Accessory type Wire identifier

This page is Wire marker for thread-on mounting, part number 211-162.
You can find the detail information about specifications and dimensions on part number 211-162.

Variation of this product

Part Number
211-161
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

388.07 €

1 Available 6 Days

Tech Support