Manufacturer part number: 1923717
Brand: PHOENIX CONTACT
Price: 0.43 €
Delivery time: 7 Days
Connector type: -
Connection direction: -
Connector features: -
Pin strip type (category): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1923717
Nominal current(A) | 5 | Connection (components) | Crimp | Max. cross section (flexible)(mm²) | 0.35 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.20 | Number of pins | 1 | Product size (height)(mm) | 2.60 |
Product size (length)(mm) | 2.20 | Product size (width)(mm) | 19.50 | Stripping length (max.)(mm) | 4.00 |
Connectors | wire-to-board | Series (connectors) | MCC | Industrial goods | Yes |
This page is Accessories MCC-MT, part number 1923717.
You can find the detail information about specifications and dimensions on part number 1923717.
Part Number |
---|
1859988 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector type | Connection direction | Connector features | Pin strip type (category) |
---|---|---|---|---|---|---|---|---|---|
0.43 € | 500 | 7 Days | Socket | straight | + screw lock | Socket enclosure - cable |