• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Sensor / actuator data cable (pre-fab) M12 Plug, straight (1454202)

Sensor / actuator data cable (pre-fab) M12 Plug, straight 1454202

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator data cable (pre-fab) M12 Plug, straight 1454202
  • Sensor / actuator data cable (pre-fab) M12 Plug, straight 1454202
  • Sensor / actuator data cable (pre-fab) M12 Plug, straight 1454202
  • Sensor / actuator data cable (pre-fab) M12 Plug, straight 1454202

Product Details:

Manufacturer part number: 1454202

Brand: PHOENIX CONTACT

Price: 59.80

Delivery time: 43 Days


Technical Data:

Length: Fixed: 2.0 to 2.9

Nominal voltage: 48 V

Connection side A (sensors/actuators): Cable, open end

Connection (components): Open end cable

Cable length: 2 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1454202

Part Number
1454202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length: Fixed Nominal voltage
(V)
Connection side A (sensors/actuators) Connection (components) Cable length
(m)

59.80 €

4 43 Days 2.0 to 2.948Cable, open endOpen end cable2

Loading...

  1. 1

Basic information

Cable Outer Diameter 1.0 to 1.9 Length Fixed Content(pc(s)) 1
Cross-section (sensor/actuator wiring)(mm²) 0.34 IP rating IP65 No. of pins (RJ) 4
Nominal current(A) 4 Thread type connection side M12 Connection side B (sensors/actuators) M12 plug, straight
Coding D Connector standard Sensor connector Connector type Plug, straight
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab) Outside diameter(mm) 1.95

This page is Sensor / actuator data cable (pre-fab) M12 Plug, straight, part number 1454202.
You can find the detail information about specifications and dimensions on part number 1454202.

Variation of this product

Part Number
1454244
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length: Fixed Nominal voltage
(V)
Connection side A (sensors/actuators) Connection (components) Cable length
(m)

134.60 €

2 43 Days 5.0 to 6.948, 60M12 plug, straight-5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360