Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3240702 |
3240703 |
3240704 |
3240705 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | Product size (width) (mm) | Cable tie width (max.) (mm) | Colour | |
---|---|---|---|---|---|---|---|---|---|
0.09 € | 2100 | 7 Days | 15 | 9.50 | 5 | Ecru | |||
0.09 € | 2100 | 8 Days | 15 | 9.50 | 5 | Black | |||
0.17 € | 1100 | 7 Days | 22.50 | 14.60 | 9 | Ecru | |||
0.17 € | 1100 | 8 Days | 22.50 | 14.60 | 9 | Black |
Loading...
Content(pc(s)) | 100 | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Cable bracket type (category) | Cable mount | Material | PA | Halogen-free | Yes |
Fastening method | Screw fixing |