Cable SAC-3P, Plug straight M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1400776

Part Number
1400776
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.5 Connection side A (sensors/actuators) A type solenoid connector Connection side B (sensors/actuators) M12 plug, straight
Connector type Plug, right angle Industrial goods Yes

This page is Cable SAC-3P, Plug straight M12, part number 1400776.
You can find the detail information about specifications and dimensions on part number 1400776.

Tech Support