Network cable VS-IP20-OE (1404340)

Network cable VS-IP20-OE 1404340

Product Details:

Manufacturer part number: 1404340

Brand: PHOENIX CONTACT

Price: 25.50

Delivery time: 21 Days


Technical Data:

Cable length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404340

Part Number
1404340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

25.50 €

8 21 Days 0.5

Loading...

  1. 1

Basic information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
No. of Cores 4 Core (4C) Cable Outer Diameter(mm) 6.0 to 6.9 Color Blue
AWG max. 26 Content(pc(s)) 1 Cross section (based on core number) (part 1 + 2) 4 x 0.14 mm2
Cross section (each core) (part 1)(mm²) 0.14 Max. frequency(MHz) 100 Max. temperature range (fixed installation)(ºC) 60
Min. temperature range (fixed installation)(ºC) -25 Max. temperature range (flexible installation)(ºC) 60 Min. temperature range (flexible installation)(ºC) -5
Cable type (category) Network cable Outside diameter(mm) 6.7 Insulation material Polyurethane

This page is Network cable VS-IP20-OE, part number 1404340.
You can find the detail information about specifications and dimensions on part number 1404340.

Variation of this product

Part Number
1404342
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

32.35 €

6 21 Days 2

Tech Support