Network cable VS-M12FSBP-OE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1405866
1407877
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Category No. of Cores Cross section (based on core number) (part 1 + 2) Insulation material

54.60 €

4 72 Days CAT5e4 Core (4C)4 x 0.14 mm2Polyethylene (PE)

86.33 €

3 72 Days CAT58 Core (8C)8 x 0.14 mm2Polyurethane

Loading...

  1. 1

Basic information

Shield Structure Shielded・STP Shield Details Double Layer Shield Cable Outer Diameter(mm) 6.0 to 6.9
Color Blue AWG max. 26 Content(pc(s)) 1
Cross section (each core) (part 1)(mm²) 0.14 Max. frequency(MHz) 100 Max. temperature range (fixed installation)(ºC) 80
Min. temperature range (fixed installation)(ºC) -40 Max. temperature range (flexible installation)(ºC) 80 Min. temperature range (flexible installation)(ºC) -20
Cable type (category) Network cable Packaged Yes Outside diameter(mm) 6.4

Tech Support