Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1416242
Cable Outer Diameter(mm) | 1.0 to 1.9 | Cable length(m) | 2 | Content(pc(s)) | 1 |
---|---|---|---|---|---|
Cross-section (sensor/actuator wiring)(mm²) | 0.34 | IP rating | IP69K | Max. temperature(ºC) | 60 |
Min. temperature(ºC) | -20 | No. of pins (RJ) | 4, 8P8C | Connection side A (sensors/actuators) | RJ45 plug |
Connection side B (sensors/actuators) | M12 plug, straight | Thread type connection side | M12 | Connector standard | Bus connector |
Connector type | Plug, straight | Coding | D | Sensor/actuator cable features | Shielded |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) | Outside diameter(mm) | 1.5 | Nominal voltage | 48 |
This page is Network cable VS-M12MS, part number 1416242.
You can find the detail information about specifications and dimensions on part number 1416242.