Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411491
Part Number
|
---|
1411491 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins | Connection | Connection (components) | Connector features | Type (misc.) | Series | Type | Case material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.15 € | 2 | 18 Days | 10 + PE | Push-in | Plug & Clip | Cable input (lateral, straight) | Connector-EVO Set Series B10 | HC-EVO-B10 | B10 | Aluminium, die cast |
Loading...
Content(Set) | 1 | Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.14 |
---|---|---|---|---|---|
Colour | Black | Connector type (category) | Connector set | Thread size | M25 |
IP rating | IP66 | Leading contact (PE) | Yes |
This page is Connector-EVO Set Series B10, part number 1411491.
You can find the detail information about specifications and dimensions on part number 1411491.
Configure
Basic Attributes
Total number of pins
Connection
Connection (components)
Connector features
Type (misc.)
Series
Type
Case material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1407711 |
1408791 |
1411488 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins | Connection | Connection (components) | Connector features | Type (misc.) | Series | Type | Case material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.33 € | 4 | 7 Days | 10 + PE | - | Pull spring | Cable input (straight) | Connector set with push-in connection | HC-EVO-B10 | - | Plastic | |||
60.30 € | 4 | 7 Days | 10 + PE | - | Plug & Clip | Cable input (lateral, straight) | Connector set with push-in connection | HC-EVO-B10 | - | Plastic | |||
85.75 € | 3 | 7 Days | + PE | - | Plug & Clip | Cable input (lateral, straight) | - | HC-EVO-B16 | B10 | Aluminium, die cast |