Manufacturer part number: 2866019
Brand: PHOENIX CONTACT
Price: 199.06 €
Delivery time: 7 Days
Operating voltage: -
Reading range (max.): 10 A/DC
Reading range (min.): 0 A/DC
Contact type: 1 change-over
Functions (relays): Overcurrent
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2866019
Part Number
|
---|
2866019 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage | Reading range (max.) (A/DC) | Reading range (min.) (A/DC) | Contact type | Functions (relays) | |
---|---|---|---|---|---|---|---|---|---|---|
199.06 € | 1 | 7 Days | - | 10 | 0 | 1 change-over | Overcurrent |
Loading...
Content(pc(s)) | 1 | Relay type (category) | Monitoring relay |
---|
This page is Monitoring relay EMD, part number 2866019.
You can find the detail information about specifications and dimensions on part number 2866019.
Configure
Basic Attributes
Operating voltage
Reading range (max.)(A/DC)
Reading range (min.)(A/DC)
Contact type
Functions (relays)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2866022 |
2866035 |
2866048 |
2866051 |
2866064 |
2866077 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage | Reading range (max.) (A/DC) | Reading range (min.) (A/DC) | Contact type | Functions (relays) |
---|---|---|---|---|---|---|---|---|---|---|
292.41 € | 1 | 7 Days | - | 10 | 0 | 2 change-overs | Error memory | |||
199.06 € | 1 | 7 Days | - | 300 | 0 | 1 change-over | Undervoltage | |||
297.79 € | 1 | 7 Days | - | 300 | 0 | 2 change-overs | Error memory | |||
191.03 € | 1 | 7 Days | - | 520 | 280 | 1 change-over | No PG contact | |||
288.39 € | 1 | 7 Days | - | 520 | 280 | 2 change-overs | Window | |||
132.32 € | 2 | 7 Days | - | 477 | 342 | 2 change-overs | Phase sequence |