Manufacturer part number: 1933189
Brand: PHOENIX CONTACT
Price: 0.24 €
Delivery time: 7 Days
Product size (height): 10.00 mm
Product size (width): 13.00 mm
Contact spacing: 5 mm
Nominal current: 12 A
Nominal voltage: 320 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1933189
Part Number
|
---|
1933189 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Nominal current (A) | Nominal voltage (V) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.24 € | 1000 | 7 Days | 10.00 | 13.00 | 5 | 12 | 320 | 2 | 2 |
Loading...
Product size (length)(mm) | 2.80 | Pin diameter(mm) | 1 | Pin length (PCB)(mm) | 3.80 |
---|---|---|---|---|---|
Pin length (receptacle)(mm) | 7.20 | No. of rows | 1 | Colour | Black |
Pin strip type (category) | Pin strip (precision) | Connector type | Pin strip, straight | Pin shape | Circular |
Connection (components) | Connector orientation | Perpendicular (to the PCB) | Industrial goods | Yes | |
Separable | No |
This page is Pin headers for COMBICON compact connector, part number 1933189.
You can find the detail information about specifications and dimensions on part number 1933189.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Nominal current(A)
Nominal voltage(V)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1933192 |
1933202 |
1933215 |
1933260 |
1933286 |
1945096 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Nominal current (A) | Nominal voltage (V) | Total number of pins | Pins per row |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.36 € | 750 | 7 Days | 13.00 | 15.00 | 5 | 12 | 320 | 3 | 3 | |||
0.48 € | 500 | 7 Days | 13.00 | 20.00 | 5 | 12 | 320 | 4 | 4 | |||
0.61 € | 500 | 7 Days | 13.00 | 25.00 | 5 | 12 | 320 | 5 | 5 | |||
1.21 € | 200 | 7 Days | 13.00 | 50.00 | 5 | 12 | 320 | 10 | 10 | |||
1.45 € | 200 | 7 Days | 13.00 | 60.00 | 5 | 12 | 320 | 12 | 12 | |||
0.24 € | 1000 | 7 Days | 7.00 | 13.00 | 3.50 | 8 | 250 | 2 | 2 |