Safety module (2986229)

Safety module 2986229

Product Details:

Manufacturer part number: 2986229

Brand: PHOENIX CONTACT

Price: 2,057.00

Delivery time: 7 Days


Technical Data:

Product size (length): 99 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2986229

Part Number
2986229
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)

2,057.00 €

1 7 Days 99

Loading...

  1. 1

Basic information

Product size (height)(mm) 114.5 Product size (width)(mm) 67.5 Switch type (category) Safety module

This page is Safety module, part number 2986229.
You can find the detail information about specifications and dimensions on part number 2986229.

Variation of this product

Part Number
2986232
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)

2,057.00 €

1 7 Days 112

Tech Support