Manufacturer part number: 3240166
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Content: 50 pc(s)
Number of pins: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240166
Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 1.5 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.5 | Colour | Transparent | Connector type (category) | Screw terminal |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is Screw terminal, part number 3240166.
You can find the detail information about specifications and dimensions on part number 3240166.
Part Number |
---|
3240165 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Content (pc(s)) | Number of pins |
---|---|---|---|---|---|---|---|
- | 1000 | Quote | 100 | 5 |