Surface-mounted housing, side part HC (2200891)

Surface-mounted housing, side part HC 2200891

Click on this image to zoom in.

Click on this image to zoom in.

  • Surface-mounted housing, side part HC 2200891
  • Surface-mounted housing, side part HC 2200891
  • Surface-mounted housing, side part HC 2200891
  • Surface-mounted housing, side part HC 2200891
  • Surface-mounted housing, side part HC 2200891
  • Surface-mounted housing, side part HC 2200891

Product Details:

Manufacturer part number: 2200891

Brand: PHOENIX CONTACT

Price: 13.73

Delivery time: 26 Days


Technical Data:

Type (misc.): mounting case


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200891

Part Number
2200891
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.)

13.73 €

14 26 Days mounting case

Loading...

  1. 1

Basic information

Content(pc(s)) 1 Colour Grey Enclosure type (category) Casing part
Material Aluminium

This page is Surface-mounted housing, side part HC, part number 2200891.
You can find the detail information about specifications and dimensions on part number 2200891.

Variation of this product

Part Number
2200896
2200901
2200906
2201122
2201123
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (misc.)

14.68 €

13 26 Days mounting case

16.05 €

12 40 Days mounting case

35.85 €

6 26 Days mounting case

34.11 €

6 26 Days -

38.33 €

5 26 Days -

Tech Support