Badge with cable tie (1005208)

Badge with cable tie 1005208

Click on this image to zoom in.

Click on this image to zoom in.

  • Badge with cable tie 1005208
  • Badge with cable tie 1005208

Product Details:

Manufacturer part number: 1005208

Brand: PHOENIX CONTACT

Price: 1.34

Delivery time: 7 Days


Technical Data:

Writing area length: 29 mm

Writing area width: 8 mm

Suitable for outside diameter (max.): 25 mm

Suitable for outside diameter (min.): 10 mm

Compatible with (details): Cable dia. 10 -25 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1005208

Part Number
1005208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
Compatible with (details) Type (misc.)

1.34 €

200 7 Days 2982510Cable dia. 10 -25 mm²Labelling area: 29 x 8 mm

Loading...

  1. 1

Basic information

Color Transparent Labelling ESL label strips Max. temperature(°C) +80
Min. temperature(°C) 40 Cable identifier type (category) Badge with cable tie Cable marker features Halogen-free
Material Polyethylene (PE) Mounting type Cable tie Suited for series Universal usage

This page is Badge with cable tie, part number 1005208.
You can find the detail information about specifications and dimensions on part number 1005208.

Variation of this product

Part Number
1005211
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
Compatible with (details) Type (misc.)

2.13 €

100 7 Days 2510381616 -38 mm²Writing area: 40 x 17 mm

Tech Support