Carrier for conductor marking collar【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0826530
0826543
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)

32.48 €

100 Pieces Per Package

1 pack 7 Days 70

43.68 €

100 Pieces Per Package

1 pack 7 Days 100

Loading...

  1. 1

Basic information

Color Black Product size (width)(cm) 10 Material Polyamide
Pre-printed cable marker type (category) Fitting tools Pre-printed cable marker features Retrofittable Colour-coded Yes

Tech Support