Device marker US-EMSP【10 Pieces Per Package】 (0828787)

Device marker US-EMSP 0828787
  • Volume Discount

Product Details:

Manufacturer part number: 0828787

Brand: PHOENIX CONTACT

Price: 54.20

Delivery time: 7 Days


Technical Data:

Color: White

Writing area length: 74.50 mm

Writing area width: 53.70 mm

No. of markers: 20

Labels per sheet: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0828787

Part Number
0828787
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet

54.20 €

10 Pieces Per Package

1 pack Available 7 Days White74.5053.70202

Loading...

  1. 1

Basic information

Max. temperature(°C) +80 Min. temperature(°C) -30 Cable identifier type (category) Device labelling
Cable marker features Silicone-free Material PVC Mounting type Pivet
Series (cable markers) US Suited for series Components and switchboards Industrial goods Yes

This page is Device marker US-EMSP, part number 0828787.
You can find the detail information about specifications and dimensions on part number 0828787.

Variation of this product

Part Number
0828786
0828927
0828928
0828929
0828930
0828931
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet

54.20 €

10 Pieces Per Package

1 pack Available 7 Days White5029.80404

54.20 €

10 Pieces Per Package

1 pack Available 7 Days Yellow5029.80404

54.20 €

10 Pieces Per Package

1 pack Available 7 Days Silver5029.80404

54.20 €

10 Pieces Per Package

1 pack Available 7 Days Yellow74.5053.70202

54.20 €

10 Pieces Per Package

1 pack Available 7 Days Silver74.5053.70202

54.20 €

10 Pieces Per Package

1 pack Available 7 Days Yellow8960202

Tech Support