Engraving material GPE【10 Pieces Per Package】 (0806903)

Engraving material GPE 0806903

Click on this image to zoom in.

Click on this image to zoom in.

  • Engraving material GPE 0806903
  • Engraving material GPE 0806903
  • Volume Discount

Product Details:

Manufacturer part number: 0806903

Brand: PHOENIX CONTACT

Price: 366.21

Delivery time: 25 Days


Technical Data:

Color: Silver

Writing area length: 27 mm

Writing area width: 27 mm

No. of markers: 180

Labels per sheet: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0806903

Part Number
0806903
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet

366.21 €

10 Pieces Per Package

1 pack Available 25 Days Silver272718018

Loading...

  1. 1

Basic information

Max. temperature(°C) +120 Min. temperature(°C) -40 Cable identifier type (category) Device labelling
Cable marker features Halogen-free Material Acrylonitrile butadiene styrene Mounting type Adhesive
Series (cable markers) GPE Suited for series Universal usage Industrial goods Yes

This page is Engraving material GPE, part number 0806903.
You can find the detail information about specifications and dimensions on part number 0806903.

Variation of this product

Part Number
0806631
0806880
0806893
0806916
0806929
0806932
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet

366.21 €

10 Pieces Per Package

1 pack Available 26 Days Silver601221021

366.21 €

10 Pieces Per Package

1 pack Available 26 Days Silver2712.5042042

366.21 €

10 Pieces Per Package

1 pack Available 7 Days Silver271830030

359.64 €

10 Pieces Per Package

1 pack Available 26 Days White171275075

359.64 €

10 Pieces Per Package

1 pack Available 26 Days White221260060

359.64 €

10 Pieces Per Package

1 pack Available 25 Days White1391200120

Tech Support