Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Color | White | Writing area length(mm) | 20 | No. of markers | 240 |
---|---|---|---|---|---|
Labels per sheet | 24 | Max. temperature(°C) | +120 | Min. temperature(°C) | -40 |
Cable identifier type (category) | Device labelling | Cable marker features | Printable | Material | Polycarbonate (PC) |
Mounting type | Clip | Series (cable markers) | UCT | Suited for series | Devices and appliances |
Industrial goods | Yes |