Equipment Name Plate (2833631)

Equipment Name Plate 2833631

Click on this image to zoom in.

Click on this image to zoom in.

  • Equipment Name Plate 2833631
  • Equipment Name Plate 2833631

Product Details:

Manufacturer part number: 2833631

Brand: PHOENIX CONTACT

Price: 0.19

Delivery time: 7 Days


Technical Data:

Product size (length): 6 m

Product size (width): 15 cm

Compatible with (details): PR1/PR2-BSP Socket

Suited for series: Phoenix Contact PR2-BSP series


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2833631

Part Number
2833631
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)
Product size (width)
(cm)
Compatible with (details) Suited for series

0.19 €

940 7 Days 615PR1/PR2-BSP SocketPhoenix Contact PR2-BSP series

Loading...

  1. 1

Basic information

Color White Description Type plate Material Plastic
Relay type (category) Label Relay features w/o label Type (misc.) Type plate

This page is Equipment Name Plate, part number 2833631.
You can find the detail information about specifications and dimensions on part number 2833631.

Variation of this product

Part Number
2833644
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(m)
Product size (width)
(cm)
Compatible with (details) Suited for series

0.19 €

940 7 Days 925PR2-BSC socketPhoenix Contact PR2-BSC series

Tech Support