Manufacturer part number: 5031388
Brand: PHOENIX CONTACT
Price: 12.89 €
Delivery time: 7 Days
Writing area length: 8 mm
Writing area width: 20 mm
No. of markers: 2700
Labels per sheet: 270
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5031388
Color | Yellow | Max. temperature(°C) | +80 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Cable identifier type (category) | Device labelling | Cable marker features | Printable | Material | Polyester |
Mounting type | Adhesive | Series (cable markers) | BMK | Suited for series | Universal usage |
Industrial goods | Yes |
This page is Fabric label sheet BMK, part number 5031388.
You can find the detail information about specifications and dimensions on part number 5031388.
Part Number |
---|
5031605 |
5031676 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet |
---|---|---|---|---|---|---|---|---|---|
12.89 € | 20 | 28 Days | 9 | 15 | 3240 | 324 | |||
12.89 € | 20 | 28 Days | 11 | 38 | 880 | 88 |