Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0803663 |
0803689 |
0803702 |
0807096 |
5032138 |
5032170 |
5032280 |
5032293 |
5032329 |
5032332 |
5032361 |
5032374 |
5032387 |
5032400 |
5032497 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | Cable marker features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 163.96 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 9 | 15 | 2900 | 290 | Silicone-free | |
- | 130.71 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 18 | 27 | 840 | 84 | Silicone-free | |
- | 130.71 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 8 | 27 | 1920 | 192 | Silicone-free | |
- | 163.96 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | Yellow | 6 | 16 | 4050 | 405 | Silicone-free | |
17.26 € | 20 | 7 Days | Yellow | 8 | 20 | 2240 | 224 | Silicone-free | ||||
17.26 € | 20 | 7 Days | Yellow | 8 | 18 | 2880 | 288 | Silicone-free | ||||
17.26 € | 20 | 7 Days | White | 8 | 20 | 2240 | 224 | Silicone-free | ||||
17.26 € | 20 | 33 Days | White | 6 | 18 | 3960 | 396 | Silicone-free | ||||
17.26 € | 20 | 33 Days | White | 8 | 18 | 2880 | 288 | Silicone-free | ||||
22.74 € | 10 | 33 Days | White | 8 | 25 | 2240 | 224 | Silicone-free | ||||
24.86 € | 10 | 33 Days | White | 12 | 12 | 2730 | 273 | Silicone-free | ||||
22.74 € | 10 | 7 Days | White | 12 | 25 | 1470 | 147 | Silicone-free | ||||
23.75 € | 10 | 33 Days | White | 12 | 50 | 630 | 63 | Silicone-free | ||||
25.30 € | 10 | 33 Days | White | 34 | 64 | 210 | 21 | - | ||||
17.26 € | 20 | 7 Days | Yellow | 9 | 15 | 2900 | 290 | Silicone-free |
Loading...
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling |
---|---|---|---|---|---|
Material | Polyester | Mounting type | Adhesive | Series (cable markers) | BMKL |
Suited for series | Universal usage | Industrial goods | Yes |
Configure
Basic Attributes
Color
Writing area length(mm)
Writing area width(mm)
No. of markers
Labels per sheet
Cable marker features
Filter by standard shipping days
Optional Attributes