Label, highly flexible EMLF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0800550

Part Number
0800550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

391.04 €

1 7 Days

Loading...

  1. 1

Basic information

Color Yellow Writing area length(mm) 110 Writing area width(mm) 110
Product size (length)(m) 40 Product size (width)(cm) 11 Max. temperature(°C) +150
Min. temperature(°C) -40 Cable identifier type (category) Device labelling Cable marker features Printable
Material Polyamide Mounting type Adhesive Series (cable markers) EMLF
Suited for series Universal usage

This page is Label, highly flexible EMLF, part number 0800550.
You can find the detail information about specifications and dimensions on part number 0800550.

Tech Support