Labelling Accessory ZBFM (0800268)

Labelling Accessory ZBFM 0800268
  • Volume Discount

Product Details:

Manufacturer part number: 0800268

Brand: PHOENIX CONTACT

Price: 14.81

Delivery time: 3 Days


Technical Data:

Labelling: 1-100

Compatible with (details): Terminal width 4.2/8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0800268

Part Number
0800268
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Labelling Compatible with (details)

14.81 €

1 Available 3 Days 1-100Terminal width 4.2/8 mm

Loading...

  1. 1

Basic information

Color White Material Plastic Type (misc.) Serial numbers

This page is Labelling Accessory ZBFM, part number 0800268.
You can find the detail information about specifications and dimensions on part number 0800268.

Variation of this product

Part Number
0800271
0800284
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Labelling Compatible with (details)

15.87 €

1 Available 3 Days 1-120Terminal width 5.2/8 mm

14.81 €

1 Available 3 Days 1-100Terminal width 6.2/8 mm

Tech Support