Marker carriers CARRIER-EMP 22【50 Pieces Per Package】 (0827445)

Marker carriers CARRIER-EMP 22 0827445

Click on this image to zoom in.

Click on this image to zoom in.

  • Marker carriers CARRIER-EMP 22 0827445
  • Marker carriers CARRIER-EMP 22 0827445
  • Marker carriers CARRIER-EMP 22 0827445
  • Volume Discount

Product Details:

Manufacturer part number: 0827445

Brand: PHOENIX CONTACT

Price: 78.43

Delivery time: 7 Days


Technical Data:

Writing area width: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0827445

Part Number
0827445
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area width
(mm)

78.43 €

50 Pieces Per Package

1 pack Available 7 Days 8

Loading...

  1. 1

Basic information

Color Black Writing area length(mm) 27 Max. temperature(°C) +105
Min. temperature(°C) -40 Cable identifier type (category) Badge Cable marker features UL94 flammability rating
Material PVC Mounting type Slide-on Series (cable markers) CARRIER
Suited for series 22mm switches Industrial goods Yes

This page is Marker carriers CARRIER-EMP 22, part number 0827445.
You can find the detail information about specifications and dimensions on part number 0827445.

Variation of this product

Part Number
0827446
0827447
0827449
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area width
(mm)

78.43 €

50 Pieces Per Package

1 pack Available 7 Days 12.50

80.60 €

50 Pieces Per Package

1 pack Available 7 Days 15

84.96 €

50 Pieces Per Package

1 pack Available 7 Days 27

Tech Support