Marker carriers CARRIER-TM【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0828282

Part Number
0828282
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

25 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Color Grey Writing area length(mm) 300 Writing area width(mm) 10.50
Max. temperature(°C) +105 Min. temperature(°C) -40 Cable identifier type (category) Badge
Cable marker features snaps into serial terminals Material PVC Mounting type Slide-on
Series (cable markers) CARRIER Suited for series Phoenix Contact ZB Industrial goods Yes

This page is Marker carriers CARRIER-TM, part number 0828282.
You can find the detail information about specifications and dimensions on part number 0828282.

Tech Support