Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0828693
Color | Grey | Writing area length(mm) | 300 | Writing area width(mm) | 10.50 |
---|---|---|---|---|---|
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Cable identifier type (category) | Badge |
Cable marker features | 2 rows | Material | PVC | Mounting type | Slide-on |
Series (cable markers) | CARRIER | Suited for series | Phoenix Contact ZB | Industrial goods | Yes |