Marker carriers PAB (1013290)

Marker carriers PAB 1013290

Click on this image to zoom in.

Click on this image to zoom in.

  • Marker carriers PAB 1013290
  • Marker carriers PAB 1013290

Product Details:

Manufacturer part number: 1013290

Brand: PHOENIX CONTACT

Price: 0.75

Delivery time: 40 Days


Technical Data:

Writing area length: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1013290

Part Number
1013290
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)

0.75 €

400 40 Days 30

Loading...

  1. 1

Basic information

Color Transparent Writing area width(mm) 4 Max. temperature(°C) +60
Min. temperature(°C) -40 Cable identifier type (category) Badge Cable marker features Silicone-free
Material PVC Mounting type Adhesive Series (cable markers) PAB
Suited for series Phoenix Contact UC-WMT Industrial goods Yes

This page is Marker carriers PAB, part number 1013290.
You can find the detail information about specifications and dimensions on part number 1013290.

Variation of this product

Part Number
1013287
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)

0.37 €

500 7 Days 15

Tech Support