Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0829255 |
0829260 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area width (mm) | No. of markers | Labels per sheet | |
---|---|---|---|---|---|---|---|---|
42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 9.80 | 130 | 13 | |
42.27 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 6.60 | 200 | 20 |
Loading...
Color | White | Writing area length(mm) | 10 | Max. temperature(°C) | +80 |
---|---|---|---|---|---|
Min. temperature(°C) | -30 | Cable identifier type (category) | Clamp labelling | Cable marker features | Silicone-free |
Material | PVC | Mounting type | Clip | Series (cable markers) | US |
Suited for series | Universal usage | Industrial goods | Yes |